MC 25/27

MC 25/27 Multigate is suitable for leading through both low and medium power current cables as well as various types of tubing. It fits directly to a C-standard aperture (or FL21).

MC 25/27 Multigate is metal reinforced new type of cable gland plate made of various types of polymers. It meets respective IP enclosed classes as it does not need separate gaskets or glands which makes it very easy to use, providing innumerable advantages in a single assembly unit.

 MC 25/27 Multigate is suitable for both outdoor and indoor applications.

MC 25/27 can be used instead of MC 25 Multigate if higher IP class in needed. The configuration has the same openings as the MC25 and 2 extra.

Find your reseller

Select region and country to find your local reseller.

Find Seller

MC 25/27

MC 25/27 Multigate will lead through and seal cables as follows:

5-7 mm 4 pcs
8-12 mm 4 pcs
10-14 mm 13 pcs
14-20 mm 4 pcs
20-26 mm 2 pcs
Total 27 pcs
Part no Colour Ral code Certificate Electrical no Service temperature Special
105042 White 7035 SGS-Fimko 3400354

-40- +100ºC

UL94V-0 approved
103584 White 7035 SGS-Fimko 3400326

-40- +100ºC

 
103583 Grey 7032 SGS-Fimko 3400325

-40- +100ºC

 

Multigate Dimensions

IP66/67 series

Type Width (A) Length (B) Height (C) Depth 1 (D) Depth 2 (E)
MC 3/7 222 92 76 53 33
MC 25/27 222 92 43 30 23
MC 35/37 222 92 43 30 23
MB 5/11 147 57 42 26 23

 

IP65 series

Type Width (A) Length (B) Height (C) Depth 1 (D) Depth 2 (E)
MC 3 214 82 40 19 27
MC 25 216 84 27 15 21
MC 35 216 84 31 17 22

 

IP54 series

Type Width (A) Length (B) Height (C) Depth 1 (D) Depth 2 (E)
MC 10 216 84 48 45 12
MC 16 216 84 31 14 22
MB 4 138 48 32 32 7
LMC 14 222 92 52 52 10
LMC 25 222 92 30 30 10
LMC 51 222 92 30 30 10

Size C (FL 21)

Fixing Details FL21